Select your location

NOVA NX-T triple-single recloser

Eaton's Cooper Power series NOVA NX-T recloser builds on the proven solid epoxy and vacuum interrupter technology of the NOVA recloser platform by incorporating a robust and reliable actuator design with integrated load-side resistive voltage sensors. In addition, the weather-resistant cable connector system helps protect cables from harsh weather conditions.

NOVA NX-T recloser
Site-ready options
Reduce installation time and cost
Easy-to-use twist-lock cable connector
Ensure connection integrity
Integrated sensing system
Simplifies cabling and aesthetics

Core features

  • Mechanical interlock for enhanced safety
  • Integrated junction box simplifies cable connections and access
  • Multiple control options available
  • More configuration options available from the factory
  • 16 kA rating for 15 kV and 27 kV applications with six integrated sensors
  • Compact, lightweight design for easier handling and installation

Enhance sensing performance

Eaton's Cooper Power series NOVA NX-T recloser is a fully integrated solution with highly accurate, resistive source-side and optional loadside sensors, achieving ±2% accuracy across the full rated temperature range

Easy-to-use twist-lock cable connector

Eaton's Cooper Power series NOVA NX-T recloser protects all sensitive control electronics in an IP43-rated enclosure. MIL-SPEC twist/lock connectors positively seal out moisture, and Eaton’s proven epoxy insulation solution withstands extreme environmental temperature ranges.

Simplify configuration and use

From standard site-ready designs to large reflective 360-degree-viewable position indicators, every aspect of the NOVA NX-T recloser is designed for ease of configuration, installation, operation and control.