Select your location

SecTER cabinets and ground sleeves

Eaton's Cooper Power series single-phase and three-phase SecTER cabinets are used in cable sectionalizing centers.

Cleer secter box
Aesthetic design
Unobtrusive installations
Accessible features
Easy to use
Multiple applications
Flexible

Core features

  • TGIC powder coating exceeds ANSI coating requirements
  • Improved visibility to terminations with recessed door opening
  • Stainless steel and aluminum options for harsh environments
  • Stainless steel hardware
  • Durable mild steel construction

600 A loadbreak Cleer SecTER cabinets

Eaton’s Cooper Power series versatile single- and three-phase 600 A Cleer SecTER cabinets are designed as cable sectionalizing centers complete with Cleer 600 A loadbreak connector systems to cut operating time in half. They also achieve visible break without requiring removal of 600 A bolted terminations or moving heavy cables.

Designed with a low-profile design

The aesthetic low-profile design provides unobtrusive installations for sectionalizing, tapping or terminating underground cable

Suitable for multiple applications

The top-hinged, diagonally cut removable cover and cabinet are designed for easy one-person opening. Recessed door and low sill provides improved access to interior terminations. A door stop prevents the door from accidentally closing.