Select your location

FR Series manual transmission

Known for its reliability, the Eaton FR Series is one of the most popular transmissions on the road. Available in direct-drive and overdrive models, this 10-speed manual transmission can handle both on-highway and vocational applications.

fr-series-en-us.jpg
Speeds
10
Max Torque
1850 lb-ft
Max GCW
110K lbs

    How to buy from Eaton
    Technical support

    Roadranger Call Center:

    +1 (800) 826-4357