Select your location

Medium voltage motor control systems

Eaton's medium voltage variable frequency drives and medium voltage motor control offer innovative and reliable design configurations and are available with arc-resistant construction as well as a cost-saving integrated solution. We have been serving oil & gas, water and wastewater, forestry and utility generation applications for more than 50 years, making Eaton the name motors can rely on.
Delivering leading reliable motor control for more than 50 years
50+
Delivering leading reliable motor control for more than 50 years
Minimum material and labor savings by close-coupling Ampgard starters with SC9000 drives
25k
Minimum material and labor savings by close-coupling Ampgard starters with SC9000 drives
Trained engineering service and support professionals worldwide
1,500
Trained engineering service and support professionals worldwide
5 Results
Filters
Go to Ampgard 15 kV medium voltage motor control

Ampgard 15 kV medium voltage motor control

Go to Ampgard 7.2 kV arc-resistant medium voltage motor control

Ampgard 7.2 kV arc-resistant medium voltage motor control

Go to Ampgard 7.2 kV medium voltage motor control

Ampgard 7.2 kV medium voltage motor control

Go to SC9000 EP arc-resistant medium voltage variable frequency drive

SC9000 EP arc-resistant medium voltage variable frequency drive

Go to SC9000 EP medium voltage variable frequency drive

SC9000 EP medium voltage variable frequency drive

Ampgard, a legacy of reliability.

Certified to UL® 347, Ampgard medium voltage motor control has delivered more than 5 decades of high performance and reliability featuring a wide selection of starter types to meet nearly every motor application.

Award-winning SC9000 variable frequency drives

The SC9000 with encapsulated powerpole, combines innovative technology with the reliable design and construction you’ve come to expect with Eaton motor control. Designed for use with induction or synchronous motors, the SC9000 EP delivers maximum benefits while maintaining one of the smallest footprints in the industry.

Maintained with ease

Designed for long life and ease of maintenance, Eaton’s medium voltage motor control solutions provide efficiency and performance for your operation backed by a team of aftermarket and engineering service professionals.