Select your location

VacClad-W metal-clad medium-voltage switchgear

Eaton’s VacClad-W switchgear is ANSI/IEE C37.20.2 metal-clad, medium voltage switchgear built on 50 years of industry leadership in switchgear and vacuum circuit breaker technology serving the oil and gas, industrial, commercial and technology sectors, amongst others.  Custom-engineered to fit a wide array of application and safety requirements.
VOLTAGE CLASS
up to 38 kV
CONTINUOUS CURRENT
up to 4000 A
INTERRUPT RATING
up to 63 kA

Arc-resistant equipment enhances safety

Arc-resistant equipment is specifically designed to safely contain and redirect arc energy, no matter where the arc originated. Eaton’s metal-clad arc-resistant equipment is available in Type 2, Type 2B and Type 2C ratings. Tested, in accordance with ANSI/IEEE Standard C37.20.7 for metal-clad switchgear and seismic qualified.

Switchgear customized to enhance safety

Take a layered approach to arc flash safety by: removing the operator from the arc flash zone with Eaton’s Motorized Remote Racking system (MR2), utilizing arc-resistant equipment to contain the arc and lower incident energy with the Arcflash Reduction Maintenance System™ and the Eaton Arc Flash Relay (EAFR) system.

Utility and substation power centers

Eaton’s Omaha Power Center produces a range of custom-designed, metal-clad switchgear enclosures for utility and substation applications. Products include 5-15kV, 27kV and 38kV in- and outdoor enclosures and 5-15kV arc-resistant construction up to Type 2C, as well as welded compartment construction for maximum dependability.

Medium-voltage switchgear 3D interactive

Take a closer look at VacClad-W switchgear

VacClad-W metal-clad medium voltage switchgear

Click on a product page to learn more about a specific metal-clad switchgear design.
VacClad-W Switchgear (MVA) - 5 kV, 26" wide narrow
VacClad-W Switchgear (MVA) - 5 kV, 26" wide narrow
VacClad-W Switchgear (MVA) - 5-15 kV
VacClad-W Switchgear (MVA) - 5-15 kV
VacClad-W Switchgear (MVA) - 5-15 kV, arc-resistant
VacClad-W Switchgear (MVA) - 5-15 kV, arc-resistant
VacClad-W Switchgear (MVA) - 27kV
VacClad-W Switchgear (MVA) - 27kV
VacClad-W Switchgear (MVA) - 27kV, arc-resistant
VacClad-W Switchgear (MVA) - 27kV, arc-resistant
VacClad-W Switchgear (MVA) - 38kV
VacClad-W Switchgear (MVA) - 38kV
VacClad-W Switchgear (MVA) - 38kV, arc-resistant
VacClad-W Switchgear (MVA) - 38kV, arc-resistant