Knowledge Search
Download document () of 20

EMAT08-10

Eaton Managed PDU, 1PH, 1U, NEMA 5-15P input, 10 ft cord, 1.44kW, 12A, 120V, 8 Outlets (8) 5-15R

List price $863

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAT08-10
UPC
743172082657
Product Length/Depth
19 in
Product Height
8 in
Product Width
1.69 in
Product Weight
6.9 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed
Product Type
Managed PDU

Product specifications

Form factor
1U
Outlet control
Yes
Phase
Single-phase
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
120V
Input connection
5-15P
Outlets
(8) 5-15R
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification