Chemical Hoses

Don’t leave room for error when selecting industrial hoses for critical applications. Eaton Eaton chemical suction and discharge hoses not only feature the extreme chemical resistance to easily transfer contaminated or hazardous materials, but are also branded and color-coded to make it easy to select the right hose for the job.

Common applications include:
  • Transfer of acids, chemicals, solvents, and petroleum products;
  • Loading and unloading, pumping, suction, or gravity flow discharge
  • Suction and discharge of chemicals, and solvents
  • In-plant transfer of chemicals, alcohols, acids and petroleum
  • Spray pesticides, fertilizers and paint



Addresses these engineering challenges:

  • Safer operation
  • Longer hose life
  • Full range of sizes and styles



Product Features

  • Every chemical hose features permanent branding for quick and easy identification
  • Unique design permits easy, safe handling of the hose
  • 4:1 safety factor on select hoses (burst: working pressure), exceptional aging, weathering and heat resistance result in safer operation and longer hose life



Technical Information

Suction & Discharge Hoses:
H0060 - ARMORCAT Corrugated Petrochemical Hose

  • Tube: UHMW–PE FDA-approved material
  • Reinforcement: 2-wire braid, dual stainless steel static wire
  • Cover: Corrugated EPDM
  • Temp: -40°C to +121°C, (-40°F to +250°F) *Intermittent
  • Pressure: 35 bar / 500 psi

H0554 - ARMORCAT Petrochemical Hose

  • Tube: UHMW-PE FDA-approved material
  • Reinforcement: 2-wire braid, dual stainless steel static wire,
  • and helical wire
  • Cover: EPDM
  • Temp: -40°C to +121°C, (-40°F to +250°F) *Intermittent
  • Pressure: 35 bar / 500 psi


H0599 - CHEMCAT Corrugated Petrochemical Hose

  • Tube: UHMW–PE FDA-approved material
  • Reinforcement: 2-ply fiber with dual helical wire
  • Cover: Corrugated EPDM
  • Temp: -40°C to +121°C, (-40°F to +250°F) *Intermittent
  • Pressure: 12,1--20,7 bar / 175-300 psi


H0523 - CHEMCAT Petrochemical Hose

  • Tube: UHMW-PE FDA-approved material
  • Reinforcement: 2-ply fiber and dual helical wires
  • Cover: EPDM
  • Temp: -40°C to +121°C, (-40°F to +250°F) *Intermittent
  • Pressure: 12,1-20,7 bar / 175-300 psi


EHC005 - Corrugated UHMW-PE S & D Hose

  • Tube: UHMW-PE F DA-approved material
  • Reinforcement: High-tensile synthetic textile, steel helical wire
  • and anti-static copper wire
  • Cover: Corrugated EPDM
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


EHC004 - UHMW-PE S & D Hose

  • Tube: UHMW-PE FDA-approved material
  • Reinforcement: High-tensile synthetic textile, steel helical wire
  • and anti-static copper wire
  • Cover: EPDM rubber
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


H0661 - COUGAR Corrugated Hose

  • Tube: CPE
  • Reinforcement: 2-ply fiber with helical wire
  • Cover: EPDM
  • Temp: -43°C to +135°C, (-45°F to +275°F)
  • Pressure: 12,1 bar / 175 psi


H8359 - PANTHER Chemical Hose

  • Tube: XLPE
  • Reinforcement: 2-ply fiber with helical wire
  • Cover: EPDM
  • Temp: -43°C to +66°C, (-45°F to +150°F)
  • Pressure: 12,1-17,2 bar / 175-250 psi


H0615 - Corrugated Green CROSS-LINKED Hose/p>

  • Tube: XLPE
  • Reinforcement: 2-ply fiber with helical wire
  • Cover: Corrugated EPDM
  • Temp: -43°C to +66°C, (-45°F to +150°F)
  • Pressure: 12,1-17,2 bar / 175-250 psi


H0378 - Green CROSS-LINKED Hose

  • Tube: XLPE
  • Reinforcement: 2-ply fiber, with helical wire
  • Cover: EPDM
  • Temp: -43°C to +66°C, (-45°F to +150°F)
  • Pressure: 12,1-17,2 bar / 175-250 psi


EHC002 - Flat Corrugated Chemical S & D Hose

  • Tube: PE blend
  • Reinforcement: High-tensile synthetic textile, dual steel helical wire
  • and anti-static copper wire
  • Cover: Flat corrugated EPDM
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


EHC001 - Chemical S & D Hose

  • Tube: PE blend
  • Reinforcement: High-tensile synthetic textile, dual steel helical wire
  • and anti-static copper wire
  • Cover: EPDM
  • Temp: -40°C to +80°C, (-40°F to +176°F)
  • Pressure: 10,5 bar / 150 psi


H0345 - TIGER Chemical S & D Hose

  • Tube: EPDM
  • Reinforcement: 2-ply fiber with helical wire
  • Cover: EPDM
  • Temp: -43°C to +82°C, (-45°F to +180°F)
  • Pressure: 10,5 bar / 150 psi


Discharge:

H9699 - ALLEYCAT Hot Liquid Hoses

  • Tube: EPDM
  • Reinforcement: 2-wire braid with anti-static wire
  • Cover: EPDM
  • Temp: -40°C to +149°C, (-40°F to +300°F)
  • Pressure: 41 bar / 600 psi


H0346 - LEOPARD Chemical Discharge Hose

  • Tube: EPDM
  • Reinforcement: 2-ply fiber
  • Cover: EPDM
  • Temp: -43°C to +82°C, (-45°F to +180°F)
  • Pressure: 7,0-10,5 bar / 100-150 psi


Specialty Hoses:

H1941 & H1942 - NYALL Hose

  • Tube: Nylon
  • Reinforcement: 1- or 2-fiber braid
  • Cover: Neoprene or Vinyl Nitrile
  • Temp: -34°C to +71°C, (+30°F to +160°F)
  • Pressure: 35-52 bar / 500-750 psi


H1561 - CHEMFORCE Hose

  • Tube: PVC/Polyurethane blend
  • Reinforcement: 4-spiral fiber
  • Cover: PVC
  • Temp: -9°C to +71°C, (+15°F to +160°F)
  • Pressure: 41 bar / 600 psi



Featured Literature

Chemical Catalogs
Catalogs:

Eaton Industrial Hose – Master Catalog (Global)
Eaton’s master catalog for all industrial hoses sold globally.

Eaton Industrial Hose – Master Catalog (NA)
Eaton’s master catalog for all industrial hoses sold in North America only.
 
Chemical Technical Guides
Technical Guides:

Eaton Chemcat Petrochemical H0523
Technical information on this specific hose.
 



Videos




Additional Information

Supplier Crimp Specs are available for some of Eaton's Industrial Hoses. To access this crimp solutions database, first select the hose you are interested in (on this page) and then click on "Supplier Crimp Specs" just right of the product image. Once in the tool, enter the wall thickness of your hose and the database will provide the fitting and ferrule or sleeve solutions along with the applicable crimp diameter.



 

Contact Me

Please use the link below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

Contact me


To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.