TINTON FALLS, N.J. … The Filtration Division of power management company Eaton will demonstrate how its filtration products, technologies and services help increase efficiency and sustainability while exhibiting at the Pollutec 2016 trade show, Stand F172 in Hall 5, November 29 to December 2 in Lyon, France.
The exhibition program includes water management solutions for bottled water, wastewater, utility and process water, desalination and heat exchanger protection, as well as bag and cartridge filtration systems for a wide range of industrial applications.
One of the highlights is Eaton's
MCF mechanically cleaned filters. This range of automatic self-cleaning filters dramatically reduces product loss, requires minimal operator intervention, improves flow consistency and features continuous operation even during cleaning cycles.
Also on display is Eaton's
Model 2596 automatic self-cleaning strainer, a motorized unit designed to continuously remove entrained solids from liquids and pipeline systems, prevent damage to expensive pipeline system components, lower energy consumption, and minimize maintenance costs. There is no media disposal or emissions.
Visitors will have the opportunity to learn about the high-performing filter media for various industrial applications. Eaton's
TOPLINE™ single bag filter housing is designed for a variety of applications and features a side inlet, flow through top for easy filter bag change-outs and provides optimum sealing of the filter bag. When used with the
CLEARGAF™ filter bags, it meets EC and FDA requirements in food and beverage applications, such as bottled water. Eaton's
DURAGAF™ extended-life filter bags and
MAX-LOAD™ pleated filter bags reduce the number of filter bag change-outs in water treatment and industrial applications, resulting in improved operating efficiencies, reduced operation costs, and increased operator safety. DURAGAF filter bags extend service lifetime due to their increased thickness of filter material by two to five times compared to standard needle felt filter bags. The pleated construction of MAX-LOAD filter bags provides more filter area than non-pleated bags and significantly increases dirt-holding capacity by up to 10 times more than a similarly sized standard needle felt filter bag.
The exhibition program will be rounded out by Eaton's filter cartridges. These will include:
- LOFPLEAT™ HF pleated filter cartridges with large diameter for applications requiring high flow capacity.
- LOFPLEAT EE all-polypropylene filter cartridges with economically efficient design and large surface area.
- BECO PROTECT® CS depth filter cartridges equipped with high purity cellulose filter material in unique wrapping for impressively high particle retention.
- BECO PROTECT FS depth filter cartridges featuring innovative pleating for long service life and variable flow directions.
Eaton's Filtration Division is a leader in liquid filtration that can help companies improve product quality, increase manufacturing efficiency, protect employees and equipment, and help achieve sustainability goals. Eaton employees around the world make a difference for their customers by creating an exceptional customer experience, solving problems with application expertise and developing innovative filtration solutions. Eaton's filtration products are manufactured and sold worldwide. For more information, visit
www.eaton.com/filtration.
Eaton is a power management company with 2015 sales of $20.9 billion. Eaton provides energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton has approximately 95,000 employees and sells products to customers in more than 175 countries. For more information, visit
www.eaton.com.
Contact Margaret DeAngelis, (732) 212-4703