Power conversion

Converters
Eaton standard product and custom developed DC-DC converters provide regulated power directly to accessory or main loads. Eaton DC-DC converters produce 24V power from a 12V source and 12V power from 24V, 48V or 72V sources.
+ Expand List

Equalizers
Eaton standard product and custom developed battery equalizers maintain battery balance in vehicle applications with multiple voltages and high peak load demand. Eaton battery equalizers produce 10A to 100A outputs to equalize 12V and 24V systems.
+ Expand List

True Sine Wave Inverter
The Eaton True Sine Wave Inverter is designed to provide clean, reliable AC power in a commercial truck application up to 1,800W.