
Eaton Guardian Seal™ Plating Technology
- Corrosion protection meeting 360 hours to white corrosion and 1000 hours to red corrosion
- Meets and or exceeds VDMA24576 K5 / SAE J514 and J1453, and DIN EN ISO 8434 requirements
- Fully interchangeable with current hex chrome free zinc plated Walterscheid carbon steel metric tube fittings
- Assembly techniques, torque requirements, and coefficient of friction remain unchanged and are identical to current Walterscheid products in the same part number
- An environmentally friendly “Greener” plating solution:
- Nickel-free
- Solvent-free
- Meets Global RoHS, ELV and REACH requirements
- Superior coefficient of friction characteristics when compared to zinc nickel plating alternatives
- Resistant to corrosion inducing chemicals
- Agriculture
- Alternative Energy
- Construction
- Manufacturing
- Mobile Material Handling
- Offshore & Marine
- Oil & Gas
- Transportation

Contact Me
Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
To locate a local distributor, visit Eaton’s Distributor Locator.
NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.
By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.