Auxiliary Solutions
Machines today are expected to be more versatile than ever, accommodating more attachments in more environments and conditions. Our development experts will work with you to engineer an appropriately sized auxiliary solution that uses the installed power as economically as possible without sacrificing performance – enabling your customers to get more done while wasting less energy.

Benefits
Optimized performance & flexibility
Our auxiliary solutions enable operators to effortlessly switch between different functions with a high level of control performance and precision.Less heat generation
Our auxiliary solutions are designed to allow the system to run as cool as possible in all environments and applications – making it easier and safer when de-coupling attachments.Superior durability
Eaton products and solutions are engineered to endure the toughest conditions on the planet, significantly reducing downtime and increasing overall productivity.
Learn more about Auxiliary Solution products:
Low-Speed, High-Torque (LSHT) Motors - Geroler (HP30, 2K Series)