FC699 Hose

Aeroquip FC699 Engine Hose

An affordable, lightweight engine hose, the FC699 provides a solution for the conveyance of fuel and oil in elevated temperatures with extended service life performance.

Common applications include mobile machinery and equipment as well as vehicles.

Addresses these engineering challenges:

  • More reliable hose – Proven winner in the market for Truck, Engine, Agriculture and Construction
  • Designed for multiple applications, including Fuel, Oil Cooler, and Steering Return
  • Cost and weight savings over legacy hoses with wire
  • Need for wide fitting selection (includes formed tubes and tubes of Galfan®, OTC and STC)



Product Features

  • Elevated temperatures associated with engine fuels and oils +300°F (+150°C)
  • Extended service life performance
  • Superior abrasion resistance; enhanced appearance
  • Reduces overall vehicle weight
  • Lower cost; lighter weight



Technical Information

  • AQP Elastomer tube with aramid reinforcement and abrasion resistant polyester braided cover.
  • -40°C to +150°C with ULSD (- 40°F to +302°F)
  • -40°C to +100°C with B20 (- 40°F to +212°F)
  • Extremely flexible & lightweight



Featured Literature

Eaton FC699 Engine Hose brochure
Brochures:

Fuel and Lube Oil Systems brochure
Get specific information on Eaton's FC699 Elevated Temperature Engine Hose.

Eaton Aeroquip Fluid Conveyance Solutions for Construction Equipment
From high pressure and high impulse applications to improving throughput and installation with new advanced technologies, Eaton has a complete line of fluid conveyance solutions for any construction application.

Eaton Aeroquip Hose Assembly catalog
Catalog:

Eaton Aeroquip Hose Assembly Master Catalog
This catalog lists product specifications for all hoses and hose assemblies in the Aeroquip product line.




Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.



Contact Me

Please use the link below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

Contact me


To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.