Silicone Hoses

Silicone Hoses

Eaton's new line of silicone hose products can be used in coolant and high temperature applications. Silicone hose products are available for turbo and charge air coolers in straights and in formed hoses for diesel and gas powered engines.

Commonly used in heavy duty truck and bus engines, buses, vehicles with diesel engine, high vibration, hot and cold air aspiration units and power gen sets, Eaton's silicone hose products excel in extreme temperatures and high vibration situations.

Addresses these engineering challenges:

  • Reduces negative effects associated with cracking, peeling ozone and aging
  • Offsets vibrations and compensates for misalignment



Product Features

  • Silicone hoses are resistant to extreme temperature conditions up to 500°F
  • Aramid reinforced configuration for fatigue-resistance at high temperatures in turbocharger application
  • Available in straight lengths, 45 degree, and 90 degree elbows
  • Heater and Coolant hose are SAE J20 R3 and SAE J20 R1 certified
  • Color coded for application use



Technical Information

Many of the products meet SAE J20 R3 and SAE J20 R1 certifications, including:
  • Series EH225 - Single ply, polyester reinforced silicone heater hose with IDs -04/-16 inch
  • Series EH226 - Four-ply polyester braid reinforced silicone coolant hose with IDs -05/-96 inch
  • Series EH227 - Four-ply aramid braid reinforced silicone turbocharger hose with IDs -04/ -80 inch
  • Series FF90829 - Four-ply aramid braid reinforced silicone hot hump hose with IDs from ¾ to 6 inches
  • Series FF90830 - Four-ply polyester reinforced silicone cold hump hose with IDs from ¾ to 6 inches
  • Series FF90800 - Four-ply CAC cold couplings with integral stainless steel restraining rings with IDs from 2.5 to 5 inches
  • Series FF90801 - Four-ply CAC hot couplings with integral stainless steel restraining rings with IDs from 2.5 to 5 inches
  • Series FF90836 - Four-ply aramid braid reinforced 45 hot elbows with IDs from 3/8 to 4 inches
  • Series FF90835 - Four-ply aramid braid reinforced 90-degree hot elbows with IDs from 3/8 to 4 inches
  • Series FF90803 - Four-ply polyester reinforced 45-degree cold elbows with IDs from 3/8 to 3 inches
  • Series FF90802 - Four-ply polyester reinforced 90-degree cold elbows with IDs from 3/8 to 4 inches



Featured Literature

Silicone-Hose-Products-Brochure
Brochure:

Silicone Hose Products brochure
Eaton's new line of silicone hose products can be used in coolant and high temperature applications. The hose products are available for turbo and charge air coolers in straights and in formed hoses for diesel and gas powered engines. Learn more in this brochure.

Silicone Hose catalog
Catalog:

Silicone Hose catalog
Get specific information for each of the hoses and elbows in this catalog.




Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.




News

01-06-2009

Eaton Silicone Hose Developed For High-Temperature, High-Vibration Truck, Bus, and Mobile Off-Highway Applications


Contact Me

Please use the link below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

Contact me


To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.