Teflon Hoses

TEFLON Hoses

It’s easy to see how Eaton’s durable hoses made with TEFLON™ fluoroplastic deliver extreme temperature and abrasion resistance. Excelling in a variety of applications where chemical resistance, low coefficient of friction, flexibility and non-aging characteristics are essential, Eaton hoses made with TEFLON™ fluoroplastic are the premier hoses for trucks, chemicals, hot melt, paper and pulp, hot presses, steam, packaging, paint, machinery and more.

Addresses these engineering challenges:

  • Chemical resistance
  • Low coefficient of friction
  • Flexibility
  • Premature hose aging



Product Features

  • Made with TEFLON™ fluoroplastic which provides excellent temperature characteristics, these hoses work well in high ambient, fluid or gas media temperatures (+450°F). It works equally well in cryogenic applications (-65°F).
  • Has a broad range of chemical resistance. It is inert to most commercial chemicals, acids, alcohols, coolants, elastomers, petroleum compounds, solvents, vinyls, synthetic lubricants, and hydraulic fluids.
  • Withstands continuous flexing, vibration, or impulse.
  • Compatible with steam. It absorbs no moisture, hot or cold.
  • Is non-contaminating. Conveyed materials, fluids, or gases will not contaminate in service. It is easy to clean and sterilize for FDA or pharmaceutical applications.
  • Has high flow rates. Its low coefficient of friction with anti-stick properties insures continuous lower pressure drop during service with good pressure rating.
  • Resists deterioration. It is impervious to weather and can be stored for long periods of time without aging.
  • Has a long life expectancy when applied within its temperature and pressure ratings.
  • Can handle many substances such as adhesives, asphalt, dyes, greases, glue, latex, lacquers and paints. It has no carbon build-up when used as a compressor discharge line.



Technical Information

H243 Hose:
  • Reinforcement: Single Stainless Steel Braid, 1” Size Double Stainless Steel Braid (Type 304)
  • Temp. Range: -54°C to +232°C (-65°F to +450°F)

H277 Hose:
  • Reinforcement: Single Stainless Steel Braid, 1” Size Double Stainless Steel Braid (Type 304)
  • Temp. Range: -54°C to +232°C (-65°F to +450°F)



Featured Literature

35FH-Hose-Brochure
Brochure:

Fire and Prevention Products brochure
Eaton offers a wide variety of products for the rescue and fire prevention markets. From hose and fittings to specialty couplings, Eaton can help your business make the world safe. In this brochure are a few of the Eaton products designed for fire and rescue.

Eaton Everflex® Hose and Fittings Catalog
Catalog:

Eaton Everflex® Hose and Fittings Catalog
Eaton has been a pioneer in the production of hoses made with resin. Everflex hoses are ideally suited for use in applications where high and low temperature, chemical resistance, low coefficient of friction, flexibility, and non-aging characteristics are required. For additional product information, view this catalog.
 

Hose Catalog
Specs for H243 Hose and H277 Conductive Hose.

Eaton Everflex® Hose and Fittings Catalog
Technical Guides:

Convoluted Hose Assembly Instructions
Hose Assembly Instructions for FC363, FC364, 8000 series and 8500 series.




Configure Product

Click here to build hose assembly.




Additional Information

Click here to look up Crimp Specs.




News

08-30-16

Eaton’s Everflex PTFE Hose and Fittings Withstand High Temperatures, Abrasive Chemicals




TEFLON™ is a trademark of The Chemours Company FC, LLC used under license by Eaton.

Contact Me

Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.

To locate a local distributor, visit Eaton’s Distributor Locator.

NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.