Railway Hoses

Powering the rail industry means helping our customers build better and safer trains, while enabling railway operators to operate competitively with products designed for maximum reliability. Our focus on energy efficiency and safety means our customers can rest assured that they’ll be able to meet stringent regulations and drive the industry towards a sustainable future. EN 45545-2 is the single standard for hose assembly fire behavior (toxicity, smoke density and oxygen-depletion), now adopted by all EU nations. Eaton is specifically focused on developing a complete range of hose products that meet EN45545-2 regulations.
Common applications include rolling stock applications (on-board hydraulic lines, diesel fuel lines, air / hydraulic braking systems with petroleum) and water - glycol base fluids (sanding lines, sanitary water, air conditioning, water cooling, automatic door systems).
Addresses these engineering challenges:
- Meet or exceed the most stringent hazardous levels, including HL3 levels for R22 internal and R23 external use and are certified to conform to the EN45545-2 standards.
- Independently tested according to ISO4589-2 (oxygen index), ISO5659-2 (smoke density) and NF X 70-100-1 and -2 (smoke toxicity).
- The new Eaton EN 45545-2 hoses were developed using new compound recipes for both the inner tube and outer cover:
- No need for further fire sleeve save on costs and keep the space-need minimum for the routing of the hose
- This has led to an increased performance of up to a constant working temperatures +125°C, with intermittent temperatures of up to +130°C, while still maintaining performance at -40°C
Product Features
The Eaton Railway series of hoses conforms to the EN45545-2 standard and is now available for use on a variety of railway uses. In fact, the Eaton Railway series of hoses also meet up to R22/HL3 and R23/HL3 requirements for our 1SN, 2SN models. The Railway series of hoses are available with R22/HL2 and R23/HL3 in 1SC, 2SC and 2TE models.
Technical Information
EC190 Railway Hose low pressure suction hose
- Tube: synthetic rubber
- Reinforcement: High tensile synthetic textile, steel helix wire and antistatic copper strand
- Cover: Black Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F), Air max +75°C(+165°F) , Water max +85°C(+185°F) , Water Glycol emulsion max +95°C (+203°F)
- Size: DN19mm to DN80 mm
EC109 Railway Hose
- Tube: synthetic rubber
- Reinforcement: 1 wire braid
- Cover: Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F)
- Pressure: 225 bar to 88 bar (3250psi to 1276psi)
- Size: DN6mm to DN25 mm
EC209 Railway Hose
- Tube: synthetic rubber
- Reinforcement: 2 wire braid
- Cover: Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F)
- Pressure: 400 bar to 165 bar (5800psi to 2393psi)
- Size: DN6mm to DN25 mm
EC112 Railway Hose
- Tube: synthetic rubber
- Reinforcement: 1 wire braid
- Cover: Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F)
- Pressure: 225 bar to 88 bar (3250psi to 1276psi)
- Size: DN6mm to DN25 mm
EC212 Railway Hose
- Tube: synthetic rubber
- Reinforcement: 2 wire braid
- Cover: Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F)
- Pressure: 400 bar to 90 bar (5800psi to 1305psi)
- Size: DN6mm to DN51mm
EC045 Railway Hose
- Tube: synthetic rubber
- Reinforcement: 1 textile braid
- Cover: Fire retardant synthetic rubber
- Temp: -40°C to +125°C, (-40°F to +257°F)
- Pressure: 80 bar to 40 bar (1150psi to 580psi)*
- Size: DN5mm to DN25 mm
Recommended fittings: Eaton OTC (1G) fittings
Additional Eaton hoses meet EN45545 requirements
Hose type | R22 (Inside) | R23 (Exterior) | Size |
---|---|---|---|
2755 | HL1 | HL2 | -6 bis -16 |
GH506 | HL1 | HL2 | -12 bis -32 |
GH466 | HL1 | HL2 | -20 bis -32 |
EC850 | HL1 | HL2 | -10 bis -20 |
EC525 AQP | HL1 | HL2 | -12 bis -32 |
FC800+624 | HL2 | HL3 | -12 bis -24 |
FC350-624 | HL2 | HL3 | -4 bis -24 |
FC510 | HL1 | HL2 | -10 bis -20 |
Featured Literature:

Eaton Railway Hose brochure
The challenge facing the rail industry is to make rail travel as reliable, efficient, safe and comfortable as possible. Learn how Eaton can help you minimize risk and secure your rail projects.
Articles & White Paper:

Hydraulic Hoses for Rail application meet new EN 45545 standard
The rail rolling stock industry is one of the most demanding markets when it comes to harsh environments for mechanical and electrical components, especially with the operating extremes for vibration and temperature. This has been compounded by competitive pressures and the demand for increased safety requirements base on higher train driving speeds, the usage of longer tunnels and increased survivability in case of fire. Read this white paper to learn more.
News
4/1/2016Eaton Hoses Meet New EU Railway Fire Safety Standard
Hydraulics & Pneumatics
Electrical Engineering
Contact Me
Please use the form below to submit your request, questions or comments. We look forward to hearing from you and an Eaton representative will contact you shortly.
To locate a local distributor, visit Eaton’s Distributor Locator.
NOTE: Due to a backlog in our technical support department and our continuous effort to improve our customers’ experience, please refer to your nearest distributor with any technical questions. You can locate the nearest Eaton Hydraulics distributor by clicking on the link above. Thank you for your understanding.