
Power Xpert C445 intelligent motor management and protection relay
Learn about each module in the C445 system and learn how to use our easy user interface for common tasks
An interactive demo on configuring and monitoring C445 using the free software tool
- Global footprint for use in NEMA and IEC Motor Control Centers
- Compact, modular design
- On-board communications: EtherNet/IP, Modbus TCP, Modbus RTU, PROFIBUS and USB
- On-board I/O: 4 digital inputs (120 Vac or 24 Vdc) and 3 relay outputs (2NO, 1NO/NC)
- Real-time clock and non-volatile memory backup
- Motor temperature protection (PTC input)
- Free configuration and monitoring software tool (Power Xpert inControl)
- Pre-programmed starter operation modes
Benefits:
- User definable alarm and trip levels and programmable delays provide the most protection while avoiding downtime and nuisance tripping
- Power and Efficiency monitoring increase energy awareness
- Integrated USB connectivity and Remote Display provide safe device access
- Fault Queues, Trip Snapshots allow for quick and accurate root cause analysis
- Voltage Loss Restart provides automatic revival after outages
Power Xpert inControl Firmware Upgrade Tool
Monitoring and Control HMI program for C445
Power Xpert inControl User Manual
Power Xpert inControl Release Notes
Application Note: Power Xpert C445 add-on instructions
Ethernet/IP EDS files for firmware v1.2
PROFIBUS GSD files for firmware v1.0
Note: If you require a different EDS/GSD file than is listed, or different Add-on instruction assembly pair, please contact your local Eaton representative to find out how these can be created for you.
