SVS two column

SVS

The SVS system is a metal enclosed, epoxy resin insulated switching system with fixed built-in vacuum circuit breakers. The system is not only suitable for electricity companies, but also for industry and utilities. The system is suitable for the medium-voltage range, that is for rated voltages of up to 24 kV, with the panels capable of carrying a rated current of 630 A.  This enables any combination and sequence of panels. An installation consisting of more than seven panels is supplied in sections of up to six panels.