CI Insulated Enclosures
CI insulated enclosures is insensitive to large temperature changes (from -40 °C to +120 °C) and also resistant to all kind of climatic conditions and adverse outdoor conditions. Complete insulating encapsulation of all operating equipment up to 1600 A offers personnel and operational safety and protects against corrosion. The high protection type IP65 permits universal application. Transparent covers ease maintenance and visual checks.
- CI System of modular design, suitable for application as motor control centre or distribution board. It is a wall-mounted or floor-standing system
- With a rated current up to 1600 A, a short-time withstand current of 66 kA/1 s max., form 4a separation and a IP65 degree of protection, CI System can be used for a wide range of applications
- Rated voltage AC: 690V, insulation voltage AC: 1000V. Rated voltage DC: 1000V, insulation voltage DC 1500V
- CI System guarantees long-standing service under stringent operating conditions, such as encountered on refineries, chemical plants, and heavy industry
- CI is an ideal system for own assembly by electrical contractors, due to its simple and logic design
- CI System guarantees maximum safety to operators, since voltage transmission to the outside of the installation is absolutely impossible
- Even the system modules are type-tested. They are available individually for users to construct control systems, distribution boards and switchgear assemblies
- Spring-loaded cover: The closure bolt allows an 18 mm spring travel for venting the cover following short-circuit disconnections
- After the overpressure has been dissipated, the cover returns to its original position (IP65), i.e. safety for operating personnel
- Impact resistant, 100%
- Insulation is safer than earthing
- Transparent covers ease maintenance and visual checks
Other application areas of CI System:
Power-Wind, Solar energy, Steelworks, Foundries, Mining, Refineries, Bakeries, Camp sites, Drinks industry, Transport companies, Underground garages, Agriculture, Chemical industry, Woodworking industry, Gypsum works, Food industry, Water works, Sewage plants, Buildings, Storage depots, Lime works, Slaughterhouses