Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Mounting
Wall or Ceiling
Voltage (VDC)
12/24
dBA
90, 95, 99

Industry first - 8 candela settings on one appliance

Field selectable candela settings
Wall: 15/1575/30/75/95/110/135/185
Ceiling: 15/30/60/75/95/115/150/177

Ease of installation

  • Prewire capability to check for wiring & ground faults prior to appliance installation
  • Contact cover not only provides protection from dirt, dust, paint and accidental damage, it allows for prewire testing and troubleshooting

5 Mounting Options

1 gang, 2 gang, 4”sq., 3.5 octal, 4” octal box
Approvals & Compliance
UL, ULC, FM, CSFM

View the rest of the Exceder product line