Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wheelock Exceder strobes

In a sleek, modern design, the Wheelock Exceder strobes feature high-efficiency optics to minimise current draw.

The fire alarm strobes offer a comprehensive feature set, including an industry-first of eight candela settings on one appliance, low current draw, no tools needed for setting changes, 12/24 V DC operation, a universal mounting base and multiple mounting options for both new and retrofit construction.

Wall models feature voltage test points to take readings with a voltage meter for troubleshooting and AHJ inspection.

Mounting
Wall or Ceiling
Voltage (VDC)
12/24
# of Mounting Options
5

Industry first - 8 candela settings on a single appliance

Field selectable candela settings
Wall: 15/1575/30/75/95/110/135/185
Ceiling: 15/30/60/75/95/115/150/177

Ease of installation

  • Prewire capability to check for wiring & ground faults prior to appliance installation
  • Contact cover not only provides protection from dirt, dust, paint and accidental damage, it also allows for prewire testing and troubleshooting

5 Mounting Options

1 gang, 2 gang, 4”sq., 3.5 octal, 4” octal box
Approvals & Compliance
UL, ULC, FM, CSFM

View the rest of the Exceder product line

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100