Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton 5E UPS USB, 1100 VA, 660 W, Input: C14, Outputs: (6) C13, Tower
Eaton 5E UPS USB, 1500 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
Eaton 5E UPS USB, 2000 VA, 1200 W, Input: C14, Outputs: (6) C13, Tower
Eaton 5E UPS, 500 VA, 300W, Input: C14, Outputs: (4) C13, Tower
Eaton 5E UPS, 650 VA, 360 W, Input: C14, Outputs: (4) C13, Tower
Eaton 5E UPS DIN, 650 VA, 360 W, Input: C14, Outputs: (2) C13, (1) Schuko, Tower
Eaton 5E UPS USB, 650 VA, 360 W, Input: C14, Outputs: (4) C13, Tower
Eaton 5E UPS USB DIN, 650 VA, 360 W, Input: C14, Outputs: (2) C13, (1) Schuko, Tower
Eaton 5E UPS USB, 850 VA, 480 W, Input: C14, Outputs: (4) C13, Tower
Eaton 5E UPS USB DIN, 850 VA, 480 W, Input: C14, Outputs: (2) C13, (1) Schuko, Tower
How to buy from Eaton
Contact us

+971 4 806 6100