Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton 93PS Marine UPS

Protect what most matters to you and your business: your crew, cargo/payload and company reputation. Eaton 93PS Marine UPS is designed to do all this, an insurance keeping your business running in demanding marine environment. Eaton designed the 93PS Marine UPS to be the easiest to deploy, effortless to maintain and the most economical UPS to operate.

Approvals
DNV-GL
Power rating
8 - 40 kW
Efficiency
96 %

Easiest to deploy.

The Eaton 93PS Marine is simple to design-in and install thanks to the included backfeed protection and bypass fuses, and options to use pre-installed and factory-tested internal transformers, which can reduce the footprint and cabling work by 50%. It’s also designed to save space onboard and has the best-in-class footprint and power density of any UPS in its power range.

Effortless to maintain.

The Eaton 93PS Marine UPS contains a variety of features that make it easier for ship builders and crew to deploy, manage and maintain. These include configurable remote management and monitoring, worldwide coverage from Eaton’s service teams available 24/7, and training and tools to enable autonomous servicing, such as Hot Swap power modules and fully front servicing that means maintenance can be completed in minutes.

Economical to operate.

The Eaton 93PS Marine range features Eaton’s market-leading technologies to give the industry’s highest efficiency ratings of 96% and enable the lowest total cost of ownership. Choosing the latest UPS over a legacy unit can provide up to 40% savings in operations reduce a ship’s carbon footprint by the equivalent of 400 barrels of marine diesel per UPS.

Eaton's energy saving technologies

Control your costs by using Eaton's energy saving technologies
How to buy from Eaton
Contact us

+971 4 806 6100