Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton 9PHD Industrial UPS

The Eaton 9PHD Industrial UPS is a reliable and efficient, state-of-the-art UPS that can be configured for a range of industrial applications. It brings the benefits of modern, modular, IGBT-based UPS technology to the industrial domain, thereby providing the lowest Total Cost of Ownership in its power range.

Topology
Online (IGBT)
Power rating
30 kW - 200 kW
Efficiency
97 per cent

Reliable.

An unexpected loss of power in critical industrial applications can result in anything from an economic setback to physical damage, or in the worst case, to the loss of lives. Reliability is the number one requirement for an industrial UPS. The Eaton 9PHD Industrial UPS ensures the reliable supply of uninterrupted clean power, to keep your critical loads up and running no matter what. Reliability equals safety.

Efficient.

UPS reliability is essential for the continuation of operations, and so too is financial performance. The high efficiency rating (up to 97 per cent in double conversion mode) means that less energy is being burned to heat, which also reduces the energy used for cooling. This means lower costs and lower emissions. The high efficiency rating of the Eaton 9PHD Industrial UPS brings savings in money, weight and space and contributes towards protecting the environment.

Versatile.

Whatever the changing conditions – and however quickly they change – the Eaton 9PHD Industrial UPS is designed to maintain a steady, uninterrupted, clean power supply. This market-leading resiliency is the result of the number of advanced technologies built in to the Eaton 9PHD UPS. With a wide range of optional add-on features, the unit is built to meet the specific and demanding requirements of both on- and offshore applications.

Eaton's energy-saving technologies

Control your costs by using Eaton's energy-saving technologies
How to buy from Eaton
Contact us

+971 4 806 6100