Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton 9SX Marine UPS

The Eaton 9SX Marine UPS is Type Approved by the DNV-GL.
On-line double conversion UPS with automatic bypass, 1000VA/900W, 3000VA/2700W, Tower unit with mounting rails and vibration dampers, multilingual LCD display, hot swappable batteries, power management software, Relay output, USB and Serial port.

Power ratings
1 & 3kVA
Topology
Online
Form factor
Tower

Designed for Marine & Offshore environments

With coated boards and hi-temperature environment compatibility, 9SX Marine is designed for Marine & Offshore environments. Easy to Install 9SX Marine can be bolted or welded to the deck/bulk head or shelf. Installation kit includes vibration absorbers that are mounted under the UPS cabinet. 9SX Marine are DNV-GL type approved UPS.

Graphical LCD

The new graphical LCD provides clear information on the UPS’s status and measurements on a single screen (in seven languages). LCD display position can be adjusted to offer the best viewable angle for tower and rack usage.