Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification
15 Results
ProductGrid.sortBy
Eaton Basic Rack PDU, 0U, 36U, IEC-60309 input, 12 kW, 16A, 346-415V, Outlets: (36) C13/(6) C19
Eaton Basic Rack PDU, 0U, 36U, IEC-60309 input, 22 kW, 32A, 346-415V, Outlets: (3) C13/(6) C19
Eaton Basic Rack PDU, 0U, 10U, C14 input, 2 kW, 10A, 200-240V, Outlets: (8) C13
Eaton Basic Rack PDU, 0U, 16U, C14 input, 2 kW, 10A, 200-240V, Outlets: (16) C13
Eaton Basic Rack PDU, 0U, 24U, IEC-60309 input, 4 kW, 16A, 200-240V, Outlets: (20) C13/(4) C19
Eaton Basic Rack PDU, 0U, 24U, IEC-60309 input, 7 kW, 32A, 200-240V, Outlets: (20) C13/(4) C19
Eaton Basic Rack PDU, 0U, 36U, IEC-60309 input, 7 kW, 32A, 200-240V, Outlets: (36) C13/(6) C19
Eaton Basic Rack PDU, 0U, 36U, IEC-60309 input, 22 kW, 32A, 346-415V, Outlets: (6) C19
Eaton Basic Rack PDU, 0U, 10U, C14 input, 2 kW, 10A, 200-240V, Outlets: (12) C13
Eaton Basic Rack PDU, 0U, 24U, IEC-60309 input, 12 kW, 16A, 346-415V, Outlets: (21) C13/(3) C19
Eaton Basic Rack PDU, 0U, 16U, C20 input, 4 kW, 16A, 200-240V, Outlets: (16) C13
Eaton Basic Rack PDU, 0U, 24U, C20 input, 4 kW, 16A, 200-240V, Outlets: (20) C13/(4) C19,
Eaton Basic Rack PDU, 0U, 36U, IEC-60309 input, 22 kW, 32A, 346-415V, Outlets: (24) C13/(6) C19
Eaton Basic Rack PDU, 1U, IEC-60309 input, 22 kW, 32A, 200-240V, Outlets: (6) C19
Eaton Basic Rack PDU, 1U, IEC-60309 input, 22 kW, 32A, 200-240V, Outlets: (2) C19
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton
Contact us

+971 4 806 6100