Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification
12 Results
ProductGrid.sortBy
Eaton Ellipse ECO 1200 USB DIN, 1200 VA, 750 W, Input: C14, Outputs: (4) Schuko, (4) Schuko surge only, Rack/tower
Eaton Ellipse ECO 1200 USB IEC, 1200 VA, 750 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Rack/tower
Eaton Ellipse ECO 1600 USB DIN, 1600 VA, 1000 W, Input: C14, Outputs: (4) Schuko, (4) Schuko surge only, Rack/tower
Eaton Ellipse ECO 1600 USB IEC, 1600 VA, 1000 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Rack/tower
Eaton Ellipse ECO 500 DIN, 500 VA, 300 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Rack/tower
Eaton Ellipse ECO 500 IEC, 500 VA, 300 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Rack/tower
Eaton Ellipse ECO 650 DIN, 650 VA, 400 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Rack/tower
Eaton Ellipse ECO 650 IEC, 650 VA, 400 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Rack/tower
Eaton Ellipse ECO 650 USB DIN, 650 VA, 400 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Rack/tower
Eaton Ellipse ECO 650 USB IEC, 650 VA, 400 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Rack/tower
Eaton Ellipse ECO 800 USB DIN, 800 VA, 500 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Rack/tower
Eaton Ellipse ECO 800 USB IEC, 800 VA, 500 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Rack/tower
* List prices are not a reflection of the actual product street price. Check with your Eaton reseller or partner to get actual pricing.
How to buy from Eaton