Download document () of 20

Eaton X-Slot Modbus RTU Card

Integrate data from your UPS system into an existing Industrial Automation or Building Management System using an Eaton X-Slot Modbus RTU Card. Enable real-time remote monitoring of key UPS status information with this connectivity device, featuring a built in X-slot and an RS-485 network connection.

Integrate data into your building management system

Monitor key power quality and UPS status information on the system you already use.

Easily create a register map

Use Modbus Profiler software to create a custom map of your Eaton UPS using MODBUS profiler.
Specifications
Highlight differences
Show only differences
Hide blank features

Technical specifications

FUNCTION

Modbus / Facillity

SLOT TYPE

X-Slot

UPS SUPPORTED

BladeUPS, 9315, 9355, 9390, 9395, 9395P, 9155

PART NUMBER
103005425-5591
Download Links
X
Download Close