Select your location

Eaton Protection Station UPS

The Eaton Protection Station features a 3-in-1 concept : UPS + surge protection + multiple socket device with energy saving function.

Eaton Protection Station 800 FR
Topology
Offline
Power rating
500 VA - 800 VA
Form factor
Tower

EcoControl function

EcoControl function helps you save up to 30% energy compared to previous generation UPSs (650 & 800).

High performance surge-protection

Eaton Protection Station UPS includes a high performance surge protective device which complies with IEC 616431 standard.

Connect all your peripherals

Eaton Protection Station has up to 8 outlets (650 & 800) to connect your all your PC peripherals or your Audio-Video equipments
How to buy from Eaton