The Eaton 3G DCD1M Series of DC Distribution Module is a 1U high, 19” rack mount 48V DC distribution module. Features such as ease of installation, easy to fit push-in circuit breakers and optional low voltage disconnect make the DCD1M an ideal solution for your converged data networks and low power telecommunications applications. The DCD1M series are targeted at customers who have specific application requirements and value ease of use.
DC Voltage Range |
48V (nominal) 43V - 58V |
DC Power (maximum) | 4080W (85A @ 48V) |
Efficiency | 92% (50 – 100% Output Current) |
Output |
|
DC Output Voltage Range |
20V – 58V |
DC Distribution Circuits |
12-way circuit breakers (2 x Battery, 10 x Load) Circuit breaker type: magnetic/hydraulic, push fit type |
DC Circuit Connections |
Load: 10way terminal barrier strips (screw terminals, max 10AWG/4mm2 cable) Battery: Anderson Powerpole‚ PP45 (max 10AWG/4mm2 cable) |
Operating Temperature Range |
-10°C to +50°C [14°F to +122°F] |
Dimensions H,W,D |
1U , 19” mounting, 11” [280mm] |
Weight |
DCD1M-00 4.1kg [9.1lb] DCD1M-01 4.4kg [9.8lb] |
System Controller | SC300 |
Optional | |
Low Voltage Disconnect (LVD) |
Battery disconnect: 100A internal contactor |
Circuit Cable |
CKLOAD-00 10sets, 1500mm long, 10AWG/4mm2 |
Battery Input Connection Cable |
CKBATT-00 2000mm long, for connection to Powerware EBM module CKBATT-01 2000mm long, for connection to generic battery |
23” rack mounting |
621-04998-29 23” mounting bracket (2 required) |
Certifications |
|
North America |
UL (Canada, USA) |
Europe |
CE |