Eaton's Bussmann medium voltage DIN full range and back-up fuses offer an excellent transformer protection. They are available with or without striker. They comply to the dimensional standard DIN 43625, VDE 0670 and IEC 60282-1. They are suitable for indoor and outdoor use.<br>
Cool running, low watts loss and low power dissipation<br> Silver elements<br> 100% X-ray<br> Reduced nuisance operation<br> Low arc voltages during short-circuit operation<br>
Tel: +971 (04) 806 6100