Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann series medium voltage motor fuses

Eaton's Bussmann series motor medium voltage fuses provide short-circuit protection of motor circuits to both the motor starter and cables. They are compliant to the BS 2692-1 agency standards.<br>

Bussmann series medium voltage motor fuses
Rated current
Up to 450 A
Rated voltage
Up to 12 kV

Reliable design

Eaton's Bussmann series medium voltage motor fuses are specifically designed elements to cope with arduous motor start duty cycles making them the perfect choice for critical applications and giving long service life under the most difficult of conditions

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protection by the best fuse protection available.

Core features

Cool running, low watts loss and low power dissipation<br> Silver elements<br> 100% X-ray<br> Allows motor start current to pass without degradation of the fuse<br>

How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100