Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bussmann cylindrical fuses

Eaton's Bussmann series cylindrical fuses gG and aM are suitable for industrial applications. gG Cylindrical fuses are used as general protection against overloads and short circuit. aM cylindrical fuses are used to protect against short circuits in motors, transformers and any applications which typically see high inrush currents. Full range of modular fuse holders are available. They are available in 3 sizes: 10 x 38 mm, 14 x 51 mm and 22 x 58 mm.

Bussmann cylindrical fuses

Core features

  • Full range of current ratings 0.25 to 125 Amps
  • Availble in 3 sizes: 10 x 38 mm, 14 x 51 mm and 22 x  58 mm
  • Aviailable with or without strikers
  • Compatible modular fuse holders

 

Full range of current ratings

Bussmann cylindrical fuses are available from 0.25 to 125 Amps, rated from 400 to 690 V a.c.

Compatible modular fuse holders

Bussmann fuses are compatible with Bussmann modular fuse holders