Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

FAZ xEffect Miniature Circuit Breaker

The FAZ miniature circuit breaker is a protective device equipped with both a thermal and an electromagnetic release that is available in 1-, 2-, 3-, 4-, 1+N and 3+N pole versions. The FAZ is available with rated currents of 0.16 A to 63 A. Depending on the device type, the switching capacity is 15 kA or 10 kA according to IEC/EN 60947-2, 10 kA according to IEC 60898-1, and 10 kA or 5 kA according to UL 1077.

FAZ xEffect Miniature Circuit Breaker
IN ACCORDANCE WITH
IEC/EN 60947-2 and IEC/EN 60898-1
COMPATIBLE
with standard busbars
VERSIONS
1-, 2-, 3-, 4-, 1+N and 3+N pole

Core features

  • Premium miniature circuit breaker for industrial applications and high-end building installations
  • Current limiting class 3
  • Back-up fuse with high selectivity, thanks to low let-through energy
  • Contact position indicator red – green
  • Rated currents up to 63 A
  • Tripping characteristics B, C, D, K, S and Z (1- and 2-pole versions: B, C, D, K, S, Z / 1+N and 3-N pole versions: B, C, D, K / 3- and 4-pole versions: B, C, D, K, Z)
  • Rated switching capacity 15 kA (10 kA) according to IEC/EN 60947-2 and 10 kA according to IEC/EN 60898-1
  • Compatible with standard busbars
  • Guide for secure terminal connection
  • 3-position DIN-rail clip to simplify removal from the busbar system
  • Comprehensive range of accessories, which can also be retrofitted

Reliable cable protection

MCBs protect cables against damage due to overload and short circuits: In the event of dangerously high currents, the circuit breaker’s bimetallic thermal release will disconnect the power supply. In the event of a short circuit, the electromagnetic release will disconnect the power supply in a timely manner.

A design that is standard-compliant and quality-tested

Eaton’s FAZ miniature circuit breakers are type-tested and approved according to IEC/EN 60947-2 (VDE 0660-101). This standard applies to circuit breakers in circuits with rated voltages up to 1,000 V AC, or up to 1,500 V DC. In addition, these protective devices comply with the requirements of the American UL 1077 standard for additional protective elements.

The right type of MCB for every application

For circuits with high inrush and peak currents (e.g. motors and luminaire groups) devices with tripping characteristic C are used. Circuit breakers with tripping characteristic D are used for circuits with inductive and capacitive loads. Tripping characteristic K is intended for circuits with high (inrush) current peaks. Tripping characteristic S is especially suitable for control transformer circuits. Tripping characteristic Z is used for the protection of semiconductors and measuring circuits, especially in the event of high line impedance.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100