Luminaires
3000 LED CG-S series - Central battery safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

3000 LED CG-S series - Central battery safety luminaire

The 3000 series of central battery safety luminaires enable especially efficient escape route illumination with a low connected load and thus low energy costs.

Despite the small construction size, the range achieves similar values to the more watt-intensive luminaires with fluorescent lamps.

The service life of up to 50,000 hours of the LEDs significantly reduces maintenance costs. The wide light distribution optics of the high power LEDs enable wide light point spacing for both escape routes and for wide-area illumination.

3000 LED CG-S series - Central battery safety luminaire
Safety luminaire
with LED technology
housing material
available in stainless steel and white
wide area illumination
Up to 14 m from luminaire to luminaire

Features

  • Safety luminaire with LED technology for recessed mounting with round or quadratic bezel
  • Typical ceiling cut-out diameter of 68 mm and low profile of only 30 mm
  • Compact housing for LED supply (required height for entering the ceiling only 100 mm) including through-wiring clamp and strain relief
  • Wide light point spacing due to wide light distribution optics and high power LEDs
  • Up to 14 m from luminaire to luminaire for escape route illumination and wide area illumination
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)

Low profile design, available in a square or circular finish

Safety luminaire with LED technology for recessed mounting with a round or quadratic bezel.

The typical ceiling cut-out diameter of 68 mm and low profile of only 30 mm enabled an easy mounting of the luminaires.

eaton-ceag-el-cps-escape-luminaires-escape-luminaires-lh.jpg
eaton-ceag-el-cps-3604.1-weiss-40071352909.jpg
3604.1 - white
eaton-ceag-el-cps-3503.1-edelstahl-40071352900.jpg
3503.1 - stainless steel brushed
eaton-ceag-el-cps-3604.1-edelstahl-40071352908.jpg
3604.1 - stainless steel brushed
eaton-ceag-el-cps-3504.1-weiss-40071352905.jpg
3504.1 - white
eaton-ceag-el-cps-3503.1-weiss-40071352901.jpg
3503.1 - white
eaton-ceag-el-cps-3504.1_edelstahl-40071352904.jpg
3504.1 - stainless steel brushed

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery safety lights for escape route lighting

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100