Luminaires
3514 LED CG-S - Central battery safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

3514 LED CG-S - Central battery safety luminaire

The luminaires of the series 3000 enable especially efficient escape route illumination with a low connected load and thus low energy costs.

With a height of just 38mm and diameter of 135mm, the 3514 LED CG-S has a slight and discreet appearance, however, despite its small construction size, it achieves similar values to the more watt-intensive luminaires with fluorescent lamps. The service life of up to 50,000 hours of the LEDs significantly reduces maintenance costs.

The symmetrical light distribution of the high power LEDs enable wide light point spacing for both escape routes and for wide-area illumination from varied mounting heights. Thus at a mounting height of 8 m, luminaire spacing of up to 18m or maximum mounting heights of up to 10 m can be achieved.

Escape route illumination
with a low connected load
Height
just 38 mm and diameter of just 135 mm
discreet appearance
small construction size

Features

  • Safety luminaire with LED technology for surface mounting with round enclosure
  • A screw-less design and special snapping mechanism allows the Luminaire to be opened and closed easily and safely
  • Unobtrusive appearance with 135 mm diameter and low profile of only 38 mm
  • Up to 18 m from luminaire to luminaire for escape route and wide area illumination
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Small yet powerful

Despite their small structural shapes, the Eaton LED safety luminaires are on one level with the fluorescent lamps with a much higher wattage.

At a mounting height of 3m, luminaire spacings of up to 16 m and/or maximum mounting heights up to 10 m can be realised.

emergency-escape-path-lighting3.jpg

From one the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery safety luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100