Luminaires
46011 LED CG-S - Central battery 60m IP65 safety & exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

46011 LED CG-S - Central battery 60m IP65 safety & exit sign

The 46011 LED CG-S luminaire fulfils protection rating IP65 and with UV-resistant materials and especially tough construction ideal for use in outdoor areas and areas with high soiling, as well as for areas with hygienic requirements.

For dry, dusty areas, the 46011 LED HYG CG-S is recommended. Especially low connected loads are achieved with use of LED technology.

The operating conditions of the LEDs are designed for a service life of up to 50,000 hours, thus significantly minimizing maintenance requirements.

HACCP and IFS
Suitable for operation in food preparation facilities with requirements
Hygiene option
For dry areas with the presence of dust

Features

  • LED escape sign luminaire with high protection class (IP65) and high viewing distance of 60m
  • Suitable for use outside by using a screw gland with a ventilation membrane (see accessories)
  • Silk-screened pictogram and robust panel (polycarbonate)
  • Excellent perceptibility on account of high luminance of the white contrasting colour > 500 cd/m² in keeping with standard DIN 4844-1 and high uniformity Lmin/Lmax > 0.8
  •  Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Large warehouse or space that requires an emergency exit sign that goes further?

The 46011 LED CG-S is a 60 m viewing distance exit sign luminaire developed for large areas like warehouses where the size of the building requires high viewing distances.
eaton-ceag-el-cps-46011-led-cg-s-frontal-geschlossen.png

High degree of protection from water, dust and impacts

Certified to IP65, the 46011 CG-S range features IK08 impact resistance making it suited for areas with high levels of water, dust and generally areas where robust construction is required.

Safely keeping food on plates

Compliance with hygiene standards is critical in companies that produce, process or transport food. The Hazard Analysis and Critical Control Points (HACCP) concept is based on the existing legal requirements for the food industry. The 46011 LED HYG CG-S has been awarded this certificate and can therefore be used without any problems in these areas.

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery IP65 safety & exit sign luminaires

Luminaires for safety lighting are also required in damp rooms, as well as outdoor applications. Significantly increasing the demand for housing technology to prevent the ingress of water and dust. With outdoor use, the influence of the UV rays is also a factor.

Inspections according to EN 60529 and DIN EN 60598-1 are carried out for testing the degree of tightness. Typical protection ratings for technical luminaires are IP54 (dust and splash water protection) and IP65 (dust and water jet protection).

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100