Luminaires
79011 & 79021 CG-S - Central battery exit signs
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

79011 & 79021 CG-S - Central battery exit signs

The 79011 & 79021 CG-S central battery emergency exit signs are constructed from slim, robust aluminium and are available with various mounting options including pendant, wall and ceiling.

A consistently uniform design even with other viewing distances ensures a harmonious overall appearance for the emergency lighting system and enables architects and specifiers to achieve a higher standard of finish across a building or site.

The luminaires can be equipped with a prismatic cover of transparent polycarbonate for also taking on the task of escape route illumination.

Viewing distance
Available in 60 m variant
STAR technology
Reduced installation expenditures
Enclosure
Slim aluminium profile

Features

  • Enclosure made of slim aluminium profile, anodised, with silk-screened pictogram cover
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Versatile types of installation of the 79000 series

eaton-ceag-el-cps-79011-cg-s-rz-40071351230.jpg
79011 CG-S
eaton-ceag-el-cps-79021-cg-s-dm-rz-40071351232.jpg
79021 CG-S - ceiling mounting
eaton-ceag-el-cps-79021-cg-s-wm-rz-40071351231.jpg
79021 CG-S - wall mounting
eaton-ceag-el-cps-79021-cg-s-pm-rz-40071351233.jpg
79021 CG-S - pendular mounting

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100