Luminaires
Atlantic LED CG-S - Central battery IP65 safety & exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Atlantic LED CG-S - Central battery IP65 safety & exit sign

The Atlantic LED CG-S luminaire series fulfils protection rating IP65, and with UV-resistant materials and an especially tough construction is ideal for use in outdoor areas and areas with high soiling.

Especially low connected loads are achieved with the use of LED technology. The operating conditions of the LEDs are designed for a service life of up to 50,000 hours, thus significantly minimizing maintenance requirements.

Atlantic LED CG-S - Central battery IP65 safety & exit sign
Innovative optics
Escape route, anti-panic or exit sign versions
Low ambient temperature
Temperature range from -20°C to +40°C
Latest technology
Automatic function monitoring of up to 20 luminaires per circuit

Features

  • LED safety and exit sign luminaire with high protection class (IP65) for indoor and outdoor use
  • Luminaire with limited surface temperatures for use in operating areas with fire hazard
  • Acc. IFS and HACCP suitable for use in food processing industry
  • Robust construction from aluminium diecast and high impact resistant cover made of polycarbonate
  • Numerous knock-outs for cable entries and double terminal for through-wiring
  • Very good perceptibility on account of high luminance of the white contrasting colour > 500 cd/m2

High degree of protection from water, dust, cold and impacts

The IP65 rated Atlantic LED is designed for both indoor and outdoor use and features a high impact resistant cover. The roboust construction from aluminium diecast and high impact resistang cover is made of polycarbonate.

Safely keeping food on plates

The Atlantic LED's R and O variants were created with the food processing industry in mind, meeting the IFS and HACCP standards for safety and quality.

Exit sign and safety lighting options across the Atlantic LED range

Atlantic LED - Safety lighting
Atlantic LED S - Single-sided exit sign
ceag-el-cbs-outdoor-wall.jpg
Atlantic LED - Outdoor Wall
Atlantic LED D - Double-sided exit sign

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery IP65 safety & exit sign luminaires

Luminaires for safety lighting are also required in damp rooms, as well as outdoor applications. Significantly increasing the demand for housing technology to prevent the ingress of water and dust. With outdoor use, the influence of the UV rays is also a factor.

Inspections according to EN 60529 and DIN EN 60598-1 are carried out for testing the degree of tightness. Typical protection ratings for technical luminaires are IP54 (dust and splash water protection) and IP65 (dust and water jet protection).

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100