Order Code |
Description |
40071354646 |
GuideLed DX 10011 CG-S, Wall mounting set for GuideLed DX 10011 CG-S, Surface mounting, including LED supply with additional switching input and CG-S technology
(20 addresses) |
40071355085 |
GuideLed DXC 10011 CG-S, Wall mounting set for GuideLed DXC 10011 CG-S, surface mounting, including LED supply and CG-S technology (20 addresses), with integrated bus
interface for connection to an AE-CU |
40071354646 |
GuideLed DX 11011 CG-S, Wall mounting set for GuideLed DX 11011 CG-S, surface mounting, including LED supply with additional switching input and CG-S technology
(20 addresses) |
40071355085 |
GuideLed DXC 11011 CG-S, Wall mounting set for GuideLed DXC 11011 CG-S, surface mounting, including LED supply and CG-S technology (20 addresses), with integrated bus
interface for connection to an AE-CU |
40071355295 |
Ceiling installation set for GuideLed DX10021 CG-S with canopy incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355481 |
Ceiling installation set for GuideLed 10022 DX CG-S with canopy and tube suspension 0.5 m, incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355482 |
Ceiling installation set for GuideLed 10023 DX CG-S with canopy and tube suspension 1.5 m, incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355483 |
Ceiling installation set for GuideLed 10024 DX CG-S incl. recessed installation housing incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355488 |
Ceiling installation set for GuideLed DXC 10021 CG-S with canopy incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355489 |
Ceiling installation set for GuideLed DXC 10022 CG-S with canopy and tube suspension 0.5 m incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355490 |
Ceiling installation set for GuideLed DXC 10023 CG-S with canopy and tube suspension 1.5 m incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355491 |
Ceiling installation set for GuideLed DXC 10024 CG-S incl. recessed installation housing incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355484 |
Ceiling installation set for GuideLed DX 11021 CG-S with canopy incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355485 |
Ceiling installation set for GuideLed DX 11022 CG-S with canopy and tube suspension 0.5 m incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355486 |
Ceiling installation set for GuideLed DX 11023 CG-S with canopy and tube suspension 1.5 m incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355487 |
Ceiling installation set for GuideLed DX 11024 CG-S incl. recessed installation housing incl. LED supply with additional switching input and CG-S technology (20 addresses) |
40071355492 |
Ceiling installation set for GuideLed DXC 11021 CG-S with canopy incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355493 |
Ceiling installation set for GuideLed DXC 11022 CG-S with canopy and tube suspension 0.5 m incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355494 |
Ceiling installation set for GuideLed DXC 11023 CG-S with canopy and tube suspension 1.5 m incl. LED supply and CG-S technology (20 addresses), with integrated bus interface for connection to an AE-CU |
40071355495 |
Ceiling installation set for GuideLed DXC 11024 CG-S incl. recessed installation housing incl. LED supply and CG-S technology (20 addresses) with integrated bus interface for connection to an AE-CU |