Luminaires
Handrail 930xx LED CG-S - Central battery safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Handrail 930xx LED CG-S - Central battery safety luminaire

When confronted with emergency lighting applications where a ceiling or post top mounting is not possible, Eaton offer a broad innovative low power hand rail mounted emergency luminaire.

The hand rail luminaire has an outstanding performance with superior photometric and spacing adhering to all the relevant standards and norms. The flexible hand rail luminaire mounts within a tube, options for 42mm or 51mm (outer diameter) to provide a compact, slim and unobtrusive design with smooth edging to eliminate finger trap hazards.

Available with a fully monitored CG-S solution or suitable for use with third-party drivers as a un-monitored solution. Applications include escape route/safe egress lighting and architectural decorative lighting.

Safety luminaire
Mounting into handrail
discrete mounting
improved aesthetics
application
Suitable for indoor and outdoor

Features

  • Safety luminaire in LED technology for mounting into a handrail
  • Can be mounted in stainless steel, galvanized steel or plastic handrail
  • Discrete mounting for improved aesthetics
  • Superior spacing due to optics technology and highly efficient HighPower LEDs
  • Suitable for indoor and outdoor applications
  • Up to 11 m from luminaire to luminaire with optics for open area illumination
  • Minimum service requirement due to high service life of the LEDs (50,000 hours)

Lighting the way when ceiling or post top mounting is not an option

The hand rail luminaire has an outstanding performance with superior photometric and spacing. The flexible hand rail luminaire mounts within a tube, options for 42mm or 51mm (outer diameter) to provide a compact, slim and unobtrusive design with smooth edging to eliminate finger trap hazards.

Available with a fully monitored CG-S solution or suitable for use with third party drivers as a un-monitored solution. It is ideally suited as a compensation measure for escape route / safe egress lighting and architectural decorative lighting.

eaton-ceag-el-cps-handrail-staircase-frontal.jpg
Eaton anti-dazzle HandRail 93015 LED

Anti-dazzle

HandRail 93015 LED

The opal frosted glass hood prevents the emergency light from dazzling on the escape route. It emits a uniform diffuse light.
Eaton small space HandRail 93012 LED

Small spaces

HandRail 93012 LED
 
The lens has a beam angle of 45 degrees and is designed for small distances.
Eaton large space HandRail 93011 LED

Large spaces

HandRail 93011 LED
 
The lens has a beam angle of 70 degrees and is designed for large distances. This means that fewer luminaires are required at large distances.

Innovative low power hand rail mounted emergency luminaire

When confronted with emergency lighting applications where a ceiling or post top mounting is not possible, Eaton offer an innovative low power hand hail mounted emergency luminaire.

Two different sizes to coverage a range of hand rails

The HandRail lamps are designed for two sizes of handrails. Available in a thickness of 42 mm and 51 mm for installation in the handrail.

From one of the world's leading suppliers of emergency lighting, view more of Eaton's central battery system luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100