- BSI Kitemarked for peace of mind
- Cost effective modular design
- Standard mains luminaires used for emergency lighting
- Fully complies with EN50171
- Battery replacement is much quicker and less disruptive
The Loadstar range of AC/AC static inverter units offer the opportunity to create a discreet emergency lighting system, utilising suitable standard mains luminaires without modification. Small or decorative compact luminaires can also be easily incorporated.
Loadstar AC/AC systems offer many benefits, including higher light levels in emergency mode, as all lamps in the luminaire are usually energised by the emergency supply.
Mains voltage and lower currents enable cables of smaller cross-sectional area to be used with low voltage AC/DC systems, without unacceptable levels of voltage drop. The proven and reliable modular design ensures a cost-effective emergency lighting solution.
The Loadstar range of AC/AC static inverter systems are designed specifically for long term sustainability, reduced carbon footprint and reduced running cost without compromising on the products performance criteria.
Due to the passive standby operation of the inverter only operating when required, the quiescent running power is minimised while maximising equipment life and reduced running cost.
Loadstar is also 3rd party certified to EN50171, meaning you can rest assured that it can be depended upon if the worst were to happen.
Cubicles
Battery Charger
Battery
Standard systems are supplied with 10 years of design life Valve Regulated Lead Acid batteries. Systems can be specified with longer design life Valve Regulated Lead Acid and Nickel Cadmium.
Fusegear
Input Circuits
Load Circuits
Tel: +971 (04) 806 6100