Luminaires
Micropoint 2 - Central battery safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Micropoint 2 - Central battery safety luminaire

The luminaires of the series Micropoint 2 enable especially efficient escape route illumination with a low connected load and thus low energy costs.

Despite its small construction size, it achieves similar values to the more watt-intensive luminaires with fluorescent lamps.

The service life of up to 50,000 hours of the LEDs significantly reduces maintenance costs. The wide light distribution optics of the high power LEDs enable wide light point spacing for both escape routes and for wide-area illumination.

Innovative optics
2 different optics for escape route or open area
antipanic illumination
Up to 12 m from luminaire to luminaire
escape route illumination
Up to 27 m from luminaire to luminaire

Features

  • Safety luminaire in LED technology for recessed mounting
  • High spacing by special optics and highly efficient HighPower LED
  • Up to 20 m from luminaire to luminaire with optics for escape route illumination
  • Up to 10 m from luminaire to luminaire with optics for open area illumination
  • Minimum service requirement due to high service life of the LED (50 000 hours)

Keeping high spaces safe

An extension of the Micropoint 2 range, the High Output family pushes to new heights. Designed for high ceiling applications and high-risk areas, it meets EN1838 requirements.

Low total cost of ownership without compromising on aesthetics

The Micropoint 2 Recessed combines minimal maintenance, reduced power consumption and aesthetics to satisfy multiple demands from a building.

Easy installation whether surface or recessed mounted

Micropoint 2 O Surface mounted

First fix base for a standard finish

Ready to be installed during the first fix, the Micropoint 2 surface mounted base option is designed to be easy to install.
Micropoint 2 O

Simple installation for a flush, seamless finish

Equipped with spring retaining clips, the Micropoint 2 delivers simple installation for a seamless, unobtrusive finish.

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery safety lights for escape route lighting

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100