Luminaires
Planete Tube - Central battery safety & exit sign
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Planete Tube - Central battery safety & exit sign

The Planete Tube is a safety- and exit sign luminaire designed on a tubular housing concept. It fits with mains lighting design tendencies and is well appreciated for its robustness and sealing.

This polycarbonate and stainless steel housing offers an IP66/68 and a shock protection.

This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components reduce the operating and maintenance costs of the installation.

Planete Tube - Central battery safety & exit sign
Pure design
Robust housing for harsh environement or architectural use
Long lasting
No replacement of spareparts needed for 10 years
Perforated hose clamps
Rapid tightening

Features

  • Certified to NF EN 60598.2.22/NFC 71802
  • Diameter 100 mm – exit route and anti-panic are identical in appearance
  • Clean lines and simple design
  • Strip of LEDs for reduced glare
  • Perforated hose clamps for rapid tightening
  • 360° adjustable
  • Screwless terminal connection
  • Supplied with metal cable gland

High degree of protection from water, dust and impacts

Polycarbonate tube body, stainless steel hubcap and its sealed design help to make the Planete Tube IP66/68 and IK10 rated. It is particularly suitable for factories, warehouses, underground car parks, workshops, tunnels and building with industrial designs.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100