- The range of accessories includes a base for recessed installation in walls and false ceilings as well as an IP65 weatherproof kit
- Minimum service requirement due to high service life of the LEDs (50.000 hours)
Sirios is a low profile, central battery emergency luminaire that can be installed as either an emergency exit sign or safety light.
Adjustable LED arrays enable anti-panic and exit sign illumination, as well as escape route lighting. The CG-S variant also features automatic function monitoring of up to 20 luminaires per circuit and reduced installation expenditure with STAR technology.
A range of accessories is available to meet the demands of each project including mounting options and IP rated kits.
Tel: +971 (04) 806 6100