Luminaires
SpiritLED CG-S - Central battery exit sign panel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SpiritLED CG-S - Central battery exit sign panel

The exit sign panel luminaire SpiritLED enables discerning escape route designations to be designed individually, attractively and discreetly.

Homogeneous illumination and elegant transparency ensure optimal integration into sophisticated light architecture. 

All panel luminaires have a selection of mounting accessories for effortlessly achieving a variety of mounting methods. The use of highly efficient LED technology significantly reduces the connected load and additionally saves thanks to the high LED service life.

Very good perceptibility
High luminance of white contrast colour
Frameless design
Pictogram integrated in acrylic glass
Special LED converter
Integrated monitoring module for single luminaire monitoring

Features

  • Exclusive Exit sign panel luminaire with LED technology
  • Frameless design with pictogram integrated in acrylic glass
  • Very good perceptibility via high luminance of white contrast colour > 500 cd/m2 according to DIN 4844-1, and high uniformity Lmin/Lmax > 0.5
  • Special LED converter, with integrated monitoring module for single luminaire monitoring
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Frameless, acrylic design available in multiple mounting options

Across both the 16m and the 24m viewing distance versions, SpiritLED CG-S can be mounted in a variety of arrangements with the option including the option for aluminium grey bases for a high-quality finish.
eaton-ceag-el-cps-spirit-led-16-rz-seil-40071354600.jpg
SpiritLED 16 wire suspension
with panel PL/PR
eaton-ceag-el-cps-spiritled-28-rz-seil-40071352011.jpg
SpiritLED 28 wire suspension
with panel PL/PR
eaton-ceag-el-cps-spirit-led-16-rz-decke-40071354601.jpg
SpiritLED 16 ceiling surface mounting
with panel PL/PR
eaton-ceag-el-cps-spirit-led-28-rz-90°-wand-40071354613.jpg
SpiritLED 28 Wall mounting
with panel PL/PR-R

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100