Luminaires
Step Light 91011 LED CG-S - Central battery safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Step Light 91011 LED CG-S - Central battery safety luminaire

The Step Light 91011 LED CG-S consists of a robust, water and dust-proof aluminum enclosure (IP65). Wide and consistent illumination of the steps is ensured by a special LED optic built into the cover plate.

The luminaire was developed for applications where people are situated in deeper positions for example lecture halls. A special optical arrangement avoids blinding those facing the audience.

To adapt to varying ambient brightness, the light output of the LEDs can easily be adjusted to four levels via a small switch in the luminaire. The luminaire can be easily installed into cavity walls or wooden steps with the side mounting claws. For installation in brickwork or concrete, an additional steel enclosure is available.

Step light
Aluminium LED step light for safety lighting
protection class
High protection class of IP65
shortened inspection effort
Due to CEWA GUARD technology

Features

  • Aluminum LED Step light for safety lighting, suitable for recessed mounting
  • High IP65 protection class
  • Optimised step illumination achieved through integrated lens optic in the cover
  • Developed for applications where people are situated in deeper positions for example lecture halls. A special optical arrangement avoids blinding those facing the audience.
  • Four adjustable levels of brightness (100%, 80%, 60%, 40%) to adapt to the ambient brightness
  • Side mounting claw-fastening for easy installation in hollow walls or wooden steps (clamping range 3-30 mm)

Don't miss a step when planning emergency escape routes

The 91011 LED CG-S safety luminaire is specially designed for the illumination of escape routes.

Protected to IP65, its can be used outdoors or in areas of high traffic and its installation into steps is simple and fast.

eaton-ceag-el-cps-guideled-hshl_10-mg.jpg

From one of the world's leading suppliers of emergency lighting, view more of Eaton's central battery system luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100