Systems
ZB-S - Central battery emergency lighting system
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Central battery systems

Order code Description
40071362905
Central battery system ZB-S/26
40071362906 Central battery system ZB-S/18
40071347099 Central battery system ZB-S/LAD
40071362900 Central battery system ZB-S/10 C
40071689064 Central battery system ZB-S/26 C6
40071362904 Central battery system ZB-S/18 C6
40071362903 Central battery system ZB-S/10 C6
40071362902 Central battery system ZB-S/18 C3
40071362901 Central battery system ZB-S/10 C3
40071360201 Central battery system ZB-S/2 C3

Substations

Order code Description
40071362907
Substation US-S/36
40071362908 Substation US-S/28
40071347088 Substation US-S/21
40071347089 Substation US-S/13
40071347090 Substation US-S/5
40071360510 Substation US-S/ SOU2
40071360511 Substation US-S/ SOU1
40036071032 E30 junction box ESF-RVS30-1
40071362912 Substation ESF-E30/13-S
40071362913 Substation ESF-E30/28-S
40071360738 Substation US-S ESF30 28-P
40071360737 Substation US-S ESF30 13-P
40071360734 Substation US-S ESF30 SOU5
40071360732 Substation US-S ESF30 SOU3
40071360729 Substation US-S ESF30 SOU2
40071360726 Substation US-S ESF30 SOU1

Accessories

Order code Description
40071347920
ESF-RVS30
40071071033 Reduction
40071347125 4 pcs. DIN-mounting rail
40071347126 3 pcs. C-section rail
40071361216 Base 200 mm
40071361215 Base 100 mm
40071360049 Base 200 mm
40017361219 Base 800 x 600 x 200 mm
40071347124 3-piece baseplate  
40071347123 Cable support rail
40071346225 Metal flange plate
40036070164 Flange plate
40036070298 Fireproof dowel M10
40071347726 Optional wall mounting plate for wall mounting for ESF-E30/13-S
40071689081 Door with left hinge for ZB-S/18 and ZB-S/26
40071361325 Door with left hinge for ZB-S/10C3
40071361326 Door with left hinge for ZB-S/10C and ZB-10C6
40071689085 Door with left hinge for battery cabinet
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100