Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

3583 LED - Self-contained safety luminaire

The 3583 LED is a recessed safety luminaire which provides a lumen output of 385lm with a wide beam distribution. It can be used for various applications including areas with high mounting heights up to 9m.

One, three or eight hours rated operating duration can be freely specified according to the application (luminous flux at the end of rated operating time 100% at 1h; 70% at 3h; 25% at 8h). 3583 LED is equipped with an environmental-friendly Li-Ion battery technology.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

3583 LED - Self-contained safety luminaire
Environmental-friendly
Li-Ion battery technology with LED light source
Unobstrusive design
Recessed luminaire for better integration in the building
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 385lm light output
  • Selectable duration of 1h, 3h, 8h
  • Li-Ion battery
  • CGLine+ technology
  • Designed for high spacing and mounting heights up to 9m
  • Common ceiling cut-out diameter of 68mm

Installation made easy

Simple installation is fundamental to the 3583 LED emergency safety light featuring a stress-free 2 clip blocking system that holds the light in place.

Simply the most flexible, reliable monitoring for peace of mind

The 3583 LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100