Self-contained
Micropoint 2 High Output - Self-contained safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Micropoint 2 High Output - Self-contained safety luminaire

Micropoint 2 High Output is a high specification LED emergency downlight designed for use as both escape route and anti-panic emergency lighting in high ceiling applications. It meets the requirements for the specific high-risk locations such as disabled refuge areas, plant rooms, kitchens, first aid rooms, treatment rooms and reception areas and meets the requirements to reach 10.8 lux average light output in an escape route application. 

As with the rest of the Micropoint 2 range, ease of installation, reduced energy consumption and minimal maintenance reduce the total cost of ownership without compromising on performance or aesthetics.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Micropoint 2 High Output - Self-contained safety luminaire
High performance
10.8 lux in an escape route application
Unobstrusive design
Recessed and round to meet architects' needs
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 298lm light output
  • Maximum spacing of up to 22,7m at a height of 14m
  • High efficiency LED
  • 3h duration
  • Degree of protection IP44
  • Ceiling flush mounting
  • Designed for all recessed high risk indoor applications
  • CGLine+ technology

Keeping high spaces safe

An extension of the Micropoint 2 range, the High Output family pushes to new heights. Designed for high ceiling applications and high-risk areas, it meets EN1838 requirements.

Easy installation

Equipped with spring retaining clips, the Micropoint 2 High Output delivers simple installation for a seamless, unobtrusive finish.

Simply the most flexible, reliable monitoring for peace of mind

The Micropoint 2 High Output luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100