Self-contained
Micropoint 2 Surface - Self-contained safety luminaire
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Micropoint 2 Surface - Self-contained safety luminaire

Micropoint 2 Surface is a high-performance surface mounted emergency luminaire utilising the latest LED and optic technology to provide an unobtrusive, high quality and high-performance luminaire for indoor use.

The innovative optic design used in the Micropoint 2 utilises light efficiently from the LED to provide a uniform distribution in either an escape route or open area anti-panic emergency lighting. Preset light levels can be adjusted in maintained mode to operate as a security light, adjustable using a touch-sensitive button on the luminaire fascia.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Micropoint 2 Surface - Self-contained safety luminaire
Innovative optics
2 different optics for escape route or open area
Maintained mode
4 pre-set light levels for security lighting
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • High efficiency LED and lens
  • Up to 145lm light output
  • Maximum spacing of up to 19,1m at a height of 3m
  • 3h duration
  • Degree of protection IP44
  • First fix base for ease of installation
  • Versatile multi functional use (escape route and opean area)
  • CGLine+ technology

First fixed base for easy installation

Ready to be installed during the first fix, the Micropoint 2 Surface's base is designed to be easy to install.

Simply the most flexible, reliable monitoring for peace of mind

The Micropoint 2 Surface luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
How to buy from Eaton
Questions before you buy

Tel: +971 (04) 806 6100